DMD, DMD Mounting, and Socket/Interposer Information
Updated: 20 November 2025
Mounting Concept for Series 460 DMD

This mounting information provides a reference concept for mounting the DLP473TE 0.47 4K UHD, DLP473NE 0.47 1080p, .48 WUXGA DLP481RE, and .48 4K+ DLP481XE subLVDS SST DMDs.    The DLP473TE and DLP473NE DMDs utilize the FXL package, the DLP481RE and DLP481XE DMDs utilize the FXM package and are all Series 460 DMD.    This mounting concept is for all Series 460 DMDs.
  • Information includes:
    • DMD 3D-CAD geometry model (STEP format)
    • Link to DMD mechanical drawing - located at end of DMD data sheet
    • Link to DMD data sheet (contains information like)
      • Mounting and thermal load specifications
      • Thermal specifications
      • Array temperature calculation
    • Electrical interconnect - mating connector information along with suppliers known at time of publishing
    • Mechanical mounting concepts - has drawings (pdf format) and 3D-CAD geometry model (STEP format) for parts and assembly

Getting Started
Easy access to the files is provided with a web browser interface.
Use of the web interface requires the files be downloaded and extracted to the computer.

To utilize the web interface:
  1. Open the file 'READ-ME-s460-Mounting.htm'    (this file)
  2. 'Right Click'   on the downloaded file name and select   ' Extract All...'
          (Note:   Picking the file name will open the file but not extract the files)
  3. Select a destination to extract the files and select   'Extract'
  4. After extracting pick this link   REVIEW_START-Series460.html   or image below to start review
(If the above link does not open the file or an image does not display below repeat Step (1) to extract the files)

If image is not display here go back to Step (1) and extract the files.