|
DLP® Mounting Concept for Series 600 DMDs Updated: 15 April 2025 |
|
|||
| (Select drawing numbers in figure above or table below for detailed information) | |||
| System 600 Mounting Concept 1654 | |||
| Description | Document Number |
Document Revision |
3D STEP File |
| System Mounting Concept Assembly | 2511654 | A | Download |
| Interface, System | 2511631 | B | Download Assembly |
| Aperture, System | 2511727 | A | Download Assembly |
| Gasket | 2511728 | A | Download Assembly |
| Series 600 DMD ( Note: The 3D-CAD file of the assembly download from this page includes a CAD model of the .65 1080p Series 600 DMD. If a different s600 DMD is needed, download that model from this Link and replace the model of the DMD in the assembly.) |
Individual DMD 3D-CAD models are available in DMD table |
||
| PGA Socket Series 600 Zero Insertion Force Style (ZIF) Socket Supplier Information |
2511569 |
A |
Download |
| PC Board System Outline DMD | 2511637 | A | Download Assembly |
| Heatsink, Series 600 | 2511635 | A | Download Assembly |
| Shoulder Screw | 2511633 | A | Download Assembly |
| PCBoard Support Concepts | 2507519 | ||
| Retainer, Push Nut | Roto Clip TY-15 (stainless) |
Download Assembly |
|
| Thermal Pad (Laird Technologies) T-pli_220-Al-FG |
2511634 |
A |
Download Assembly |
| Compression Coil Spring (Lee Spring) | Lee Spring LC-042E-01-S |
||