This mounting information provides a reference concept for mounting DLP780NE, DLP781NE,DLP780TE, DLP781TE, DLP800RE, DLP801RE, DLP800XE, DLP801XE, DLP6500,DLP650NE, and DLP670RE DMDs.
The DLP780NE, DLP780TE, DLP781NE, and DLP781TE utilize a FYU package, DLP800RE, DLP801RE, DLP800XE,and DLP801XE utilize a FYV package, and DLP6500, and DLP650NE utilize a FYE package. This mounting concept is for all Series 600 DMDs.
- Information includes:
- DMD 3D-CAD geometry model (STEP format)
- Link to DMD mechanical drawing - located at end of DMD data sheet
- Link to DMD data sheet (contains information like)
- Mounting and thermal load specifications
- Thermal specifications
- Array temperature calculation
- Electrical interconnect - mating connector information along with suppliers known at time of publishing
- Mechanical mounting concepts - has drawings (pdf format) and 3D-CAD geometry model (STEP format) for parts and assembly
Getting Started
Easy access to the files is provided with a web browser interface.
Use of the web interface requires the files be downloaded and extracted to the computer.
To utilize the web interface:
- Open the file 'READ-ME-s600-Mounting.htm' (this file)
- 'Right Click' on the downloaded file name and select ' Extract All...'
(Note: Picking the file name will open the file but not extract the files)
- Select a destination to extract the files and select 'Extract'
- After extracting pick this link
REVIEW_START-Series600.html or image below to start review
(If the above link does not open the file or an image does not display below repeat Step (1) to extract the files)