DLP®Concept to Mount Series 323 DMDs
Updated: 22 July 2025
Iso view of mounting concept shim Thermal Pad Lee Spring Coil Spring Electrical Mounting Assembly Coil Spring Thermal Lee Spring Clamp Interposer PCB Shoulder Screw Insulator Heat Exchanger Interface
(Select drawing numbers in figure above or table below for detailed information)
Series 323 System Mounting Concept 9245
Description Document
Number
Document
Revision
3D STEP File
Series 323 Mounting Concept 9245 Assembly 2519245 A Download
Interface 2519246 A Download Assembly
Clamp 2519247 A Download Assembly
Series 323 DMD
( Note: The 3D-CAD file in the assembly download from this page includes a CAD model of the DLP391TP 0.39 4K RDP Series 323 DMD.    If a different s323 DMD is needed, download that model from this   Link   and replace the model of the DMD in the assembly.)

See DMD Table -- --
PCB Assembly 2519248
A
Download Assembly
Electrical Connection               (Qty 1 reqd)
   Standard Height Interposer, LGA, 149 Contact,
   0.7424 mm pitch

   ** See s323 DMD page for   Supplier Information
2519244 A Download
Shim Alignment, (Wedge, Elastomeric) 2512939 A Download Assembly
Insulator 2519249 A Download Assembly
Screw, Shoulder 2519251 A Download Assembly
Heat Exchanger 2519250 A Download Assembly
Thermal Pad
       (Laird Technologies)       T-pli_210-Al-FG
2519257 A Download Assembly
Compression Coil Spring Electrical    (Lee Spring) Lee Spring
 LC M060B 02M
-- --
Compression Coil Spring Thermal    (Lee Spring) Lee Spring
 LC 020CD 02M
-- --